IESNA:LM-63-2002
[TEST]P939689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6775
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
902.8 832.5 768.4 708.7 660 639.1 638 649 678.3 740.6
837.6 951.2 1079.3 1220 1337.9 1444.5 1543.4 1652.9 1742.3 1838.2
1956.5 2034.5 2092 2166 2272.2 2487.6 2809.5 3215 3549.4 3505
2875.5 1541.9 502.9 213.5 83.5 27.5 0
902.8 837.6 773.9 713.5 664.7 640.6 640.9 651.2 680.1 741.7
836.9 945.7 1074.2 1216.7 1335 1443 1539.7 1643.4 1736.8 1833.1
1949.2 2038.9 2100.8 2153.6 2263.4 2465.6 2771.8 3177.6 3535.4 3496.6
2930 1628.4 578.3 222.3 93.4 33.3 0
902.8 839.8 778.7 720.8 672.4 645 641.3 647.9 670.2 717.5
798.4 907.2 1032.8 1167.2 1294 1407.9 1503.1 1590.3 1682.2 1787
1903.4 2029 2131.6 2211.1 2308.1 2472.6 2736.6 3134.4 3587.1 3768.7
3351.6 2175.9 867.3 387.5 171 61.2 0
902.8 838.7 783 728.8 681.6 654.1 646.1 650.8 666.2 701
766.6 859.6 970.6 1091.8 1216.3 1346.7 1470.9 1575.3 1673.4 1780.7
1911.1 2041.5 2160.2 2266.7 2390.5 2545.5 2787.2 3182 3783 4374.5
4363.9 3221.9 1640.4 774.6 358.2 122.7 0
902.8 844.2 793.7 746.8 703.9 673.5 662.2 664.4 676.1 701.7
748.3 819.7 915.3 1017.8 1125.9 1253.3 1401.7 1556.6 1693.6 1835.3
1972.3 2125 2286.2 2439.2 2610.7 2826.7 3131.1 3579.4 4295.4 5197.9
5522 4310.8 2801.1 1437.5 622.6 193.7 0
902.8 843.5 797 750.1 708 676.1 663.3 666.2 677.6 702.5
744.2 813.8 905.7 1006.8 1112.3 1236.8 1386.6 1544.1 1688.4 1836.8
1977.8 2130.1 2291.3 2452.8 2632.3 2855.3 3159.3 3601.7 4296.2 5178.5
5519.4 4375.6 2789 1415.2 609.1 186.8 0
902.8 851.2 809.1 770.2 733.6 704.3 689.3 686.7 697.7 720.1
755.9 811.3 881.6 966.2 1070.9 1190.3 1345.6 1519.6 1709.7 1911.8
2115.1 2315.1 2503.7 2687.2 2881.3 3100.3 3347.6 3652.6 4043.8 4414.1
4187.4 2943.9 1261.7 401.8 145 35.5 0
902.8 860.7 827.4 798.8 771.7 747.9 732.5 725.2 729.9 749.4
780.9 821.9 876.1 951.5 1054.4 1184.8 1340.9 1520.3 1715.2 1913.7
2102.7 2283.2 2455 2620.5 2769.6 2899.6 3001.8 3059.3 3011.7 2651.3
1685.5 589.7 231.5 132.9 65.9 22.7 0
902.8 873.9 851.5 832.5 815.6 799.2 788.9 785.6 788.9 801.7
823.3 854.1 899.9 970.2 1064 1183 1326.9 1489.6 1655.5 1817.3
1966.4 2114 2236.3 2344.8 2424.2 2463.8 2449.1 2333.8 2017.7 1359.2
562.2 241.4 165.2 116.1 74.3 32.2 0
902.8 886.7 876.1 868.4 861.1 855.6 854.5 859.2 869.1 887.1
910.9 942.4 985.2 1050 1133.2 1242.7 1377.5 1529.5 1688.8 1854.3
2022.5 2188.4 2342.2 2474.8 2579.9 2620.9 2541.4 2235.2 1584.8 714.9
296.3 189.7 134.4 91.9 60.1 27.5 0
902.8 905.4 906.8 910.9 915.3 921.9 931.7 948.6 971.7 1001
1038.7 1084.8 1148.9 1238.3 1355.1 1496.9 1657.3 1827.2 2003.8 2180.7
2356.1 2528.2 2690.1 2801.1 2822.7 2707 2399.7 1856.5 1074.2 402.5
208 143.9 99.6 61.5 36.6 13.2 0
902.8 910.5 917.1 928.1 937.6 949 964.3 983 1009 1040.5
1078.2 1127.3 1192.2 1277.5 1380.8 1501.3 1633.5 1771.9 1915.5 2056.1
2190.6 2323.9 2437 2501.5 2473.7 2320.2 2011.1 1533.9 874.2 331.5
176.9 120.5 83.5 50.2 27.5 7.7 0
902.8 916.4 929.9 944.6 960.7 974.6 993.6 1015.3 1038 1068.4
1102.1 1140.1 1189.6 1251.5 1323.6 1404.6 1492.8 1583.7 1676.7 1764.6
1847 1913.7 1948.1 1920.3 1807.5 1592.5 1295.4 938.3 532.9 244.7
149.1 105.5 74.7 48.7 28.9 9.9 0
902.8 923.3 947.1 971.7 992.9 1009.4 1027.3 1041.3 1051.9 1062.1
1069.5 1075 1080.1 1082.6 1078.6 1060.7 1027.7 987.8 948.6 891.1
797 676.5 560.4 463.7 384.6 321.9 273.2 235.1 202.9 175.4
147.6 123.4 100.4 75.1 48 17.6 0
902.8 933.6 964 993.6 1013.8 1027 1033.9 1036.5 1031 1021.5
1007.6 987.1 953.7 910.5 856.3 796.2 737.6 681.6 626.3 570.6
514.2 462.9 419 375.8 338.1 305.1 277.6 253.8 230.7 207.7
180.6 154.6 124.5 93 54.6 21.6 0
902.8 942.4 980.5 1007.6 1024.4 1029.9 1026.6 1020.7 1007.2 987.8
955.9 906.1 849 794.4 752.3 717.5 678.7 634 588.2 545.4
510.6 491.9 464.8 427.4 391.9 359.7 327.1 295.2 267 239.9
208.8 174.7 135.1 95.6 55.7 26.7 0
902.8 949.7 990.3 1015.6 1024.8 1021.8 1016.4 1003.9 981.6 946.8
900.6 851.5 807.2 768.4 731.4 695.1 656.7 616 580.5 553.8
545.7 543.5 524.8 494.1 460.7 426.7 385.7 345.4 308 276.5
245.8 211.7 178 137.3 96 49.8 0
902.8 957.4 999.1 1021.5 1023.3 1015.6 1005.7 986.7 952.3 910.1
872.4 841.3 808 769.1 725.9 683.4 639.1 597.4 558.9 536.9
529.6 520.1 508.7 489.3 455.6 421.9 392.6 365.5 344.6 321.6
292.6 261.9 228.5 189.4 148.3 88.3 0
902.8 962.1 1003.5 1020 1018.2 1006.8 991.4 965.1 925.9 890.7
866.2 842.4 812.7 774.3 727.4 673.5 620.4 570.3 526.3 506.9
486.4 472.5 456 420.8 386 359.3 337 320.8 308 287.9
268.1 238.1 204.4 171.4 132.6 78.7 0
902.8 964 1007.6 1021.5 1015.6 1003.5 984.1 950.1 912 883.8
862.9 841.3 813.4 777.9 728.5 667.7 600.7 540.6 494.1 471
445.4 422.3 389.7 350.9 321.2 298.5 280.6 265.5 249.4 230.7
216.8 187.9 153.1 125.3 96.3 48.3 0
902.8 969.5 1010.5 1022.2 1016 1002.1 978.3 943.8 905.7 879.4
859.6 835.8 809.8 771.7 722.6 662.2 593.3 525.6 475 441
406.9 382 346.8 317.9 290.1 268.5 251.2 237.7 226.3 213.5
225.6 187.2 142.8 109.1 80.9 33.7 0
902.8 969.1 1011.2 1023.3 1016.7 1001.3 980.1 944.2 905 880.1
859.6 836.9 811.6 774.6 726.6 665.8 596.6 527.4 473.6 437.7
403.6 377.6 343.2 313.5 285.7 263.7 246.5 233.3 223.4 210.6
232.9 172.5 136.6 109.9 81.7 33.7 0
